Depth Camera D435i

Skip to content

Depth Camera D435i

Intel® RealSense™ depth camera D435i combines the robust depth sensing capabilities of the D435 with the addition of an inertial measurement unit (IMU).

Adding an IMU allows your application to refine its depth awareness in any situation where the camera moves. This opens the door for rudimentary SLAM and tracking applications allowing better point-cloud alignment. It also allows improved environmental awareness for robotics and drones. The use of an IMU makes registration and calibration easier for handheld scanning system use cases and is also important in fields such as virtual/augmented reality and drones. When using the D435i, our Intel RealSense SDK 2.0 provides IMU data that is time stamped to align with our high quality depth data.

What is IMU and 6DoF

What is an IMU?

The inertial measurement unit (IMU) is used for the detection of movements and rotations in 6 degrees of freedom (6DoF). An IMU combines a variety of sensors with gyroscopes to detect both rotation and movement in 3 axes, as well as pitch, yaw and roll. It is used in applications such as gaming and pointing devices as well as image stabilization.

Depth in motion

Depth camera D435i is a complete robust solution for development & productization

Combined Solution for Development & Productization

The Intel® RealSense™ D435i places an IMU into our cutting‑edge stereo depth camera. With an Intel module and vision processor in a small form factor, the D435i is a powerful  complete package which can be paired with customizable software for a depth camera that is capable of understanding it's own movement.

Ideal for cameras in motion

The combination of a wide field of view and global shutter sensor on the D435i make it the preferred solution for applications such as robotic navigation and object recognition. The wider field of view allows a single camera to cover more area resulting in less “blind spots”. The global shutter sensors provide great low‑light sensitivity allowing robots to navigate spaces with the lights off.

Depth camera D435i is ideal for use in motion
Depth camera D435i provides a complete suite for simple integration into your projects

Complete Suite for Simple Integration

The depth camera D435i is part of the Intel® RealSense™ D400 series of cameras, a lineup that takes Intel’s latest depth‑sensing hardware and software and packages them into easy‑to‑integrate  products. Perfect for developers, makers, and innovators looking to bring depth sensing to devices, Intel® RealSense™ D400 series cameras offer simple out‑of‑the‑box integration and enable a whole new generation of intelligent vision‑equipped solutions.

See What’s Inside

Get powerful image processing, depth perception, and more with the Intel® RealSense™ D400 series depth cameras.

See What’s Inside

Get powerful image processing, depth perception, and more with the Intel® RealSense™ D400 series depth cameras.

Note: The USB cover has been removed from cameras.

Depth Camera D435 Details

Tech Specs

FeaturesUse environment:
Indoor/Outdoor

Image sensor technology:
Global Shutter
Ideal range:
.3 m to 3 m
DepthDepth technology:
Stereoscopic

Minimum depth distance (Min‑Z) at max resolution:
~28 cm

Depth Accuracy:
<2% at 2 m1
Depth Field of View (FOV):
87° × 58°

Depth output resolution:
Up to 1280 × 720

Depth frame rate:
Up to 90 fps
RGBRGB frame resolution:
1920 × 1080

RGB frame rate:
30 fps

RGB sensor technology:
Rolling Shutter
RGB sensor FOV (H × V):
69° × 42°

RGB sensor resolution:
2 MP
Major ComponentsCamera module:
Intel RealSense Module D430 + RGB Camera
Vision processor board:
Intel RealSense Vision Processor D4
PhysicalForm factor:
Camera Peripheral

Length × Depth × Height:
90 mm × 25 mm × 25 mm
Connectors:
USB‑C* 3.1 Gen 1*

Mounting mechanism:
– One 1/4‑20 UNC thread mounting point.
– Two M3 thread mounting points.

1 Z-accuracy as measured as out of the factory

Start developing with Intel RealSense SDK 2.0

Our open‑source SDK 2.0 offers a variety of wrappers supporting popular programming languages and platforms.

Stay connected!

Subscribe for updates about computer vision and depth technologies.

Get the latest Intel RealSense news, product updates, events and webinars notifications and more.

Computer vision news

Stay informed about the latest trends and products in the computer vision industry.

Getting started is fast and easy

Our How-Tos and video tutorials cover everything from basics to advanced techniques.

Get started

Now that you’ve got your Intel® RealSense™ depth camera, start using it by following this easy to use guide.

Discover

Firmware

Get firmware release files for Intel® RealSense™ depth cameras for use on all supported operating systems.

Download

Docs

Make the most out of your Intel RealSense devices with extensive documentation and whitepapers.

Read more

Support

Running into problems? Have questions? Get help and support from our experts and community members here.

Get help

to receive updates about our latest blog posts and other news.

Ready to talk to sales?
Contact Sales
Scroll To Top