Depth Camera D405

Skip to content

Intel® RealSense™ D405. See the world up close.

The Intel® RealSense™ Depth Camera D405 is a short-range stereo camera providing sub-millimeter accuracy for your close-range computer vision needs.

size

Small features, high impact

Sub-millimeter accuracy

The D405 operates at an ideal range of 7 cm to 50 cm with minimum object detection down to <1 mm at 7 cm.

Small and light

Built-in advanced image processing allows us to make a smaller camera without sacrificing quality – at 42 mm × 42 mm × 23 mm and 60 g the D405 is smaller than a golf ball.

RGB without a dedicated RGB

Using an image signal processor (ISP) to enhance the RGB data from the depth sensor allows for matched RGB and depth data.

A Closer Look

Precise accuracy lets the Intel RealSense Depth Camera D405 open up a whole new world of use cases that require close range depth sensing. Robots with gripping capabilities, assembly line inspections and effective wound management are just some of the places the high-resolution global shutter depth sensors of the D405 can make a big difference.

Pick and place

Defect inspection

Wound measurement

Manufacturing

Industrial solutions that work

Modern manufacturing facilities need advanced technology for automation and efficiency. With defect detection accuracy as good as 0.1mm, the D405 enables automated inspections you can trust, as well as high precision pick and place for small objects at close range to keep business moving.

manufacturing-AdobeStock_289023545-1
Depth camera D415 can be ealisy integrated into you computer vision project

Agriculture

Perfect produce picking

For fragile fruits and vegetables, precise and gentle handling is necessary. The D405 depth camera provides accurate measurement and placement data to allow robotic arms to pick produce without damage.

Healthcare

Improved patient care

Accurate wound measurement can predict healing progress and provide vital information into treatments. Today, doctors use a ruler to try and track healing progress. The close range accuracy of the D405 allows for a much more complete 3D picture of wounds in seconds without the need for physical contact.

Depth camera D415 has precise measurement

Enterprise-ready

For custom solutions that need a more flexible form factor and tighter integration, the D401 module is the right choice for volume enterprise products.

Leveraging the power of SDK 2.0

Build the future with the open source Intel® RealSense™ SDK 2.0 and depth tools. Platform independent, the SDK supports all current Intel RealSense depth cameras and includes wrappers for many common platforms and languages.

Tech Specs

Use EnvironmentLighting conditions:
Indoor/Outdoor

Image sensor technology:
Global Shutter
Ideal range:
7 cm to 50 cm

Temperature range:
– 0 to 35 °C (ambient)
– 0 to 55 °C (case)
DepthDepth technology:
Stereoscopic

Minimum depth distance (Min‑Z):
7 cm @ 480p

Depth Accuracy:
+/- 2% at 50 cm1
Depth Field of View (FOV):
87° × 58°

Depth output resolution:
Up to 1280 × 720

RGBTechnology:
Left imager RGB with ISP

RGB frame resolution:
1280 × 720

RGB FOV (H × V):
87° × 58°

RGB frame rate:
Up to 90 fps

PowerIdle2: 35 mW
Streaming:1.55 W (Depth + IR)
Major ComponentsCamera module:
Intel RealSense Module D401
Vision processor board:
Intel RealSense Vision Processor D4 Board v4
PhysicalForm factor:
Peripheral/Module

Dimensions (Length × Depth × Height):
– 42 mm × 42 mm × 23 mm (Peripheral)
– 36.5 mm × 19.4 mm × 10.5 mm (Module)
Interfaces:
– USB 2
– USB 3.1

Mounting mechanism:
– One 1/4‑20 UNC thread mounting point
– Two M3 thread mounting points

1 Z-accuracy as measured as out of the factory
2 No streaming, no configuration, camera is in 'idle mode.'

Frequently Asked Questions

Get started

Now that you’ve got your Intel® RealSense™ depth camera, start using it by following this easy to use guide.

Discover

Firmware

Get firmware release files for Intel® RealSense™ depth cameras for use on all supported operating systems.

Download

Docs

Make the most out of your Intel RealSense devices with extensive documentation and whitepapers.

Read more

Support

Running into problems? Have questions? Get help and support from our experts and community members here.

Get help

to receive updates about our latest blog posts and other news.

Ready to talk to sales?
Contact Sales
Scroll To Top