Depth Camera D435

Skip to content

Depth Camera D435

The Intel® RealSense™ D435 offers the widest field of view of all our cameras, along with a global shutter on the depth sensor that is ideal for fast moving applications.

A Powerful, Full‑featured Depth Camera

The Intel® RealSense™ depth camera D435 is a stereo solution, offering quality depth for a variety of applications. It's wide field of view is perfect for applications such as robotics or augmented and virtual reality, where seeing as much of the scene as possible is vitally important. With a range up to 10m, this small form factor camera can be integrated into any solution with ease, and comes complete with our Intel RealSense SDK 2.0 and cross-platform support.

Depth Camera D435 Camera Modules
Depth camera D435 is an ideal solution for both development and rapid product creation

Combined Solution for Development & Productization

The D435 continues our commitment to developing cutting-edge vision sensing products. Combining an Intel module and vision processor together into a small form factor yields a solution ideal for both development and rapid product creation. Paired with highly customizable software, the D435 provides a low cost solution that is lightweight and powerful, enabling development of next-generation sensing solutions that can understand and interact with their surroundings.

Ideal for Low Light and Wide Field of View

The combination of a wide field of view and global shutter sensor on the D435 make it the preferred solution for applications such as robotic navigation and object recognition. The global shutter sensors provide great low‑light sensitivity allowing robots to navigate spaces with the lights off.

Depth camera D435 ideal for low light and wide field of view
Depth camera D435 brings depth-sensing vision to devices

Complete Suite for Simple Integration

Depth camera D435 is part of the Intel® RealSense™
D400 series of cameras, a lineup that takes Intel’s latest depth‑sensing hardware and software packages them into easy‑to‑integrate products. Perfect for developers, makers, and innovators looking to bring depth sensing to devices, Intel® RealSense™ D400 series cameras offer simple out‑of‑the‑box integration and enable a whole new generation of intelligent vision‑equipped devices.

On-Chip Calibration in Seconds

Intel RealSense SDK 2.0 now provides an on-chip self-calibration option for your D400 stereo camera. This allows camera calibration in less than 15 seconds without the need for specialized targets. Hassle free!

See What’s Inside

Get powerful image processing, depth perception, and more with the Intel® RealSense™ D400 series depth cameras.

See What’s Inside

Get powerful image processing, depth perception, and more with the Intel® RealSense™ D400 series depth cameras.

Note: The USB cover has been removed from cameras.

Depth Camera D435 Details

Tech Specs

FeaturesUse environment:
Indoor/Outdoor
Ideal range:
.3 m to 3 m
DepthDepth technology:
Stereoscopic

Minimum depth distance
(Min‑Z) at max resolution:

~28 cm

Depth Accuracy:
<2% at 2 m1

Image sensor technology:
Global Shutter
Depth Field of View (FOV):
87° × 58°

Depth output resolution:
Up to 1280 × 720

Depth frame rate:
Up to 90 fps
RGBRGB frame resolution:
1920 × 1080

RGB frame rate:
30 fps

RGB sensor technology:
Rolling Shutter
RGB sensor FOV (H × V):
69° × 42°

RGB sensor resolution:
2 MP
Major ComponentsCamera module:
Intel RealSense Module D430 + RGB Camera
Vision processor board:
Intel RealSense Vision Processor D4
PhysicalForm factor:
Camera Peripheral

Length × Depth × Height:
90 mm × 25 mm × 25 mm
Connectors:
USB‑C* 3.1 Gen 1*

Mounting mechanism:
– One 1/4‑20 UNC thread mounting point.
– Two M3 thread mounting points.

1 Z-accuracy as measured as out of the factory

Start developing with Intel RealSense SDK 2.0

Our open‑source SDK 2.0 offers a variety of wrappers supporting popular programming languages and platforms.

Stay connected!

Subscribe for updates about computer vision and depth technologies.

Get the latest Intel RealSense news, product updates, events and webinars notifications and more.

Computer vision news

Stay informed about the latest trends and products in the computer vision industry.

Getting started is fast and easy

Our How-Tos and video tutorials cover everything from basics to advanced techniques.

Get started

Now that you’ve got your Intel® RealSense™ depth camera, start using it by following this easy to use guide.

Discover

Firmware

Get firmware release files for Intel® RealSense™ depth cameras for use on all supported operating systems.

Download

Docs

Make the most out of your Intel RealSense devices with extensive documentation and whitepapers.

Read more

Support

Running into problems? Have questions? Get help and support from our experts and community members here.

Get help

to receive updates about our latest blog posts and other news.

Ready to talk to sales?
Contact Sales
Scroll To Top