Long range with IR Pass Vision
D455f features our long range D455 with an IR pass filter. The addition of an IR Pass Filter over the lenses resolves repetitive pattern and false object detection due to light reflections.
FOV 87° × 58°
Ideal Range 0.6 m to 6 m
Global Shutter
An in-depth view
Easy Integration.
The Depth Camera D455f adds a 750 nm near-infrared filter at Intel's production line for simple out-of-the-box integration.
Leveraging the power of SDK 2.0
Build the future with the open source Intel® RealSense™ SDK 2.0 and depth tools. Platform independent, the SDK supports all current Intel RealSense depth cameras and includes wrappers for many common platforms and languages.
Tech Specs
Features | Use environment: Indoor/Outdoor | Ideal Range: .6 m to 6 m |
Depth | Depth technology: Stereoscopic Minimum Depth Distance (Min-Z) at Max Resolution: ~52 cm Depth Accuracy (2): <2% at 4 m Image sensor technology: Global Shutter | Depth Field of View (FOV) (1): 87° × 58° Depth output resolution: Up to 1280 × 720 Depth frame rate: Up to 90 fps |
Filter | Depth Filter IR Pass | RGB Filter IR Cut |
RGB | RGB frame resolution: Up to 1280 × 800 RGB frame rate: 60 fps RGB sensor technology: Global Shutter | RGB sensor FOV (H × V) (1): 87 × 62° RGB sensor resolution: 1 MP |
Major Components | Camera module: Intel RealSense Module D450 | Vision Processor Board: Intel RealSense Vision Processor D4 |
Physical | Form factor: Camera Peripheral Length × Height × Depth: 124 mm × 29 mm × 26.8 mm | Connectors: USB‑C* 3.1 Gen 1* Mounting mechanism: – One 1/4‑20 UNC thread mounting point – Two M4 thread mounting points – Tripod |
1 FOV (H x V) is measured +/-3° of stated value
2 Z-accuracy as measured out of the factory
-
Where to Buy
Get the latest Intel RealSense products now.
-
Buy online
Buy directly from Intel RealSense. Fast worldwide shipping.
-
Authorized distributor
Find an authorized distributor near you.
-
Talk to sales
Let our sales team help you with the purchase
Subscribe here to receive updates about our latest blog posts and other news.