Depth Camera D415

Skip to content

Depth Camera D415

The Intel® RealSenseâ„¢ D415 has a standard field of view well suited for high accuracy applications such as 3D scanning. With a rolling shutter on the depth sensor, the D415 offers our highest depth quality per degree.

Precision and Accuracy

When accuracy is the most important factor for your solution, the D415 is the perfect choice. The D415 has a tightly focused field of view, which offers higher quality depth per degree. Featuring an integrated RGB sensor, the D415 is perfect for facial authentication, 3D scanning or volumetric capture.

Depth camera D415 has rich development capabilities

Ideal for Development & Productization

With the Intel® RealSenseâ„¢ depth camera D415, Intel maintains its track record of bringing exciting new vision sensing products to market. This camera puts an Intel module and vision processor into a small form factor ideal for development and productization. Lightweight, powerful, and low‑cost, it pairs with customizable software to enable a one‑stop shop for assembly and creation of a new generation of sensing solutions and devices that are better able understand and interact with their surroundings.

Ideal for Precise Measurement

The D415 has a standard field of view and uses rolling shutter sensors. This field of view results in higher depth resolution for smaller objects or when more precise measurements are required. The rolling shutter sensors and smaller lenses allow for a lower cost, yet highly capable depth camera.

Depth camera D415 has precise measurement
Depth camera D415 can be ealisy integrated into you computer vision project

Complete Suite for Simple Integration

The D415 is part of the Intel® RealSenseâ„¢ D400 series of cameras, a lineup that takes Intel’s latest depth‑sensing hardware and software and packages them into easy‑to‑integrate products. Intel’s complete suite of solutions includes vision processors, turnkey modules, cameras, and SDKs and computer vision libraries. Perfect for developers, makers, and innovators looking to bring depth‑sensing vision to devices, Intel® RealSenseâ„¢ D400 series cameras offer simple out‑of‑the‑box integration and enable a whole new generation of intelligent vision‑equipped devices.

On-Chip Calibration in Seconds

Intel RealSense SDK 2.0 now provides an on-chip self-calibration option for your D400 stereo camera. This allows camera calibration in less than 15 seconds without the need for specialized targets. Hassle free!

See What’s Inside

Get powerful image processing, depth perception, and more with the Intel® RealSense™ D400 series depth cameras.

See What’s Inside

Get powerful image processing, depth perception, and more with the Intel® RealSense™ D400 series depth cameras.

Tech Specs

FeaturesUse environment:
Indoor/Outdoor

Image sensor technology:
Rolling Shutter
Ideal range:
.5 m to 3 m
DepthDepth technology:
Stereoscopic

Minimum depth distance (Min‑Z) at max resolution:
~45 cm

Depth Accuracy:
<2% at 2 m1
Depth Field of View (FOV):
65° × 40°

Depth output resolution:
Up to 1280 × 720

Depth frame rate:
Up to 90 fps
RGBRGB frame resolution:
1920 × 1080

RGB frame rate:
30 fps

RGB sensor technology:
Rolling Shutter
RGB sensor FOV (H × V):
69° × 42°

RGB sensor resolution:
2 MP
Major ComponentsCamera module:
Intel RealSense Module D415
Vision processor board:
Intel RealSense Vision Processor D4
PhysicalForm factor:
Camera Peripheral

Length × Depth × Height:
99 mm × 20 mm × 23 mm
Connectors:
USB‑C* 3.1 Gen 1*

Mounting mechanism:
– One 1/4‑20 UNC thread mounting point.
– Two M3 thread mounting points.

1 Z-accuracy as measured as out of the factory

Start developing with Intel RealSense SDK 2.0

Our open‑source SDK 2.0 offers a variety of wrappers supporting popular programming languages and platforms.

Stay connected!

Subscribe for updates about computer vision and depth technologies.

Get the latest Intel RealSense news, product updates, events and webinars notifications and more.

Computer vision news

Stay informed about the latest trends and products in the computer vision industry.

Getting started is fast and easy

Our How-Tos and video tutorials cover everything from basics to advanced techniques.

Get started

Now that you’ve got your Intel® RealSense™ depth camera, start using it by following this easy to use guide.

Discover

Firmware

Get firmware release files for Intel® RealSense™ depth cameras for use on all supported operating systems.

Download

Docs

Make the most out of your Intel RealSense devices with extensive documentation and whitepapers.

Read more

Support

Running into problems? Have questions? Get help and support from our experts and community members here.

Get help

to receive updates about our latest blog posts and other news.

Ready to talk to sales?
Contact Sales
Scroll To Top