Stereo Depth Module D421

Skip to content

Depth Camera Module D421

Intel® RealSense™ Depth Module D421 is our entry level stereo depth module designed to bring advanced depth-sensing technology to a wider audience at an affordable price point.

Field of View

FOV 75° × 50°

Ideal range

Recommended range 0.2 m to 2 m

Shutter type

Global Shutter

3D Vision in a Small Package

Intel RealSense Depth Module D421 is the first all-in-one module integrating the D4 Vision Processor with the optical module on the same board. The Intel RealSense vision processor D4 does all depth calculations onboard, making this a low power, platform-agnostic device.

Easy to Integrate

Plug-and-play functionality and the integrated single board with the module and the D4 vision processor ensure easy setup and compatibility with popular development frameworks. Intel RealSense Depth Module D421 is supported by the Intel RealSense SDK 2.0 and compatible with a wide range of platforms and operating systems, including Windows, Linux, and Android.

Easy to Integrate

Plug-and-play functionality and the integrated single board with the module and the D4 vision processor ensure easy setup and compatibility with popular development frameworks. Intel RealSense Depth Module D421 is supported by the Intel RealSense SDK 2.0 and compatible with a wide range of platforms and operating systems, including Windows, Linux, and Android.

Versatile Vision-based AI Applications

Intel RealSense 3D Stereo technology is an integral part of any vision-based AI solution. Seeing the world in 3D allows for faster machine learning and lowers the time to deployment for automated solutions. D421 is equipped with 1MP global shutter depth sensors, and advanced depth-sensing algorithms for high-speed depth applications.

Best for Moving Robots and more

Lightweight, low-power, and easy-to-use depth cameras give robots the ability to navigate landscapes, avoid obstacles, and recognize objects, people, and more. With its compact size, ease of use, and high-performance depth-sensing capabilities, this module opens up a world of possibilities for applications ranging from 3D scanning to 3D glasses to toys and fast-moving consumer robots.

Tech Specs

FeaturesUse environment:
Indoor/Outdoor

Image sensor technology:
Global Shutter
Recommended Range:
.2 m to over 2 m (varies with lighting conditions)

Operating Ambient temperature:
0°C to 35°C
DepthDepth technology:
Stereoscopic

Minimum Depth Distance (Min-Z)
~20 cm

Depth Accuracy:
<4% at 2 m(1)
Depth Field of View (FOV):
75°±3° × 50°±3°

Depth output resolution:
Up to 1280 × 720

Depth frame rate:
Up to 60 fps
FilterDepth Filter:
IR Band Pass Filter
 
PhysicalForm factor:
Camera Module

Length × Height × Depth:
95 mm × 32 mm × 10.18 mm
Connectors:
USB-C

Z-accuracy as measured out of the factory

Leveraging the power of SDK 2.0

Build the future with the open source Intel RealSense SDK 2.0 and depth tools. Platform independent, the SDK supports all current Intel RealSense depth cameras and includes wrappers for many common platforms and languages.

Download SDK

Get the latest Intel RealSense SDK 2.0 to kick-off your project.

Documentation

Find answers to your questions with our how-to guides and articles.

Code Samples

Get started fast with depth development.

Frequently asked questions

The Intel RealSense Depth Module D421 is our entry level stereo depth module designed to bring advanced depth-sensing technology to a wider audience at an affordable price point.

Incorporating the Intel RealSense Vision Processor D4 on board, the module’s dimensions are 95 mm (W) × 32 mm (H) × 10.18 mm (D).

No. D421 is the first all-in-one module integrating the D4 Vision Processor with the optical module on the same board.

Not at this phase. Stay tuned for updates.

The package includes 10x D421 camera modules without USB cable or a tripod.

Get started

Now that you’ve got your Intel® RealSense™ depth camera, start using it by following this easy to use guide.

Discover

Firmware

Get firmware release files for Intel® RealSense™ depth cameras for use on all supported operating systems.

Download

Docs

Make the most out of your Intel RealSense devices with extensive documentation and whitepapers.

Read more

Support

Running into problems? Have questions? Get help and support from our experts and community members here.

Get help

to receive updates about our latest blog posts and other news.

Scroll To Top